2.4V to 5.5V Input, 2A Low IQ Synchronous Buck Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP61204Q is an automotive-compliant, 2A, synchronous buck converter with a wide input-voltage range of 2.4V to 5.5V. The device fully integrates a 70mΩ high-side power MOSFET and a 50mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP61204Q device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output-voltage ripple.
The device is available in a SOT563 package.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Type | Buck |
HS RDS(ON) (mΩ) | 70 |
LS RDS(ON) (mΩ) | 50 |
MaximumInput Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.4 |
Quiescent Current Typ (μA) | 19 |
Shutdown Current Typ (µA) | 0.1 |
Output Current (A) | 2 A |
Minimum Output Voltage (V) | 0.6 |
Maximum Output Voltage (V) | VIN |
Frequency Typ (kHz) | 2400 |
Features | Enable Light Load Efficiency Forced PWM Power-Good Output Discharge Soft-start Fixed UVLO Fixed VIN OVP Overcurrent Protection Thermal Shutdown Synchronous Rectification |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.