Diodes Incorporated — Analog and discrete power solutions

Buck Converter

Diodes Incorporated has developed a wide portfolio of switching regulators with input voltages up to 60V and output voltages down to 0.6V. We use compact High-Performance DC-DC Converters.

As an expert in Analog Electronics, Diodes Incorporated works closely with customers and partners to define the precise needs of a particular application and to identify the most appropriate integrated solution. 

VinMax 60V | VinMax 40V | VinMax 32V | VinMax 18V | VinMax 5.5V | Automotive

Product Information

 

Sync DC-DC Buck Converters To Step-Down Voltage Rails - Focused on the AP63XXX family Sync DC-DC Buck Converters To Step-Down Voltage Rails - AP63XXX family

 

DC-DC-Synchronous-Buck-Step-Down-Converters.jpg DC-DC Synchronous Buck Converter Introduction