Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC70 (C6) MSL1 Sn

Back to PSMUX1248

PSMUX1248

Low Voltage Bidirectional SPDT Analog Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES PSMUX1248 is a general purpose SPDT CMOS Analog Switch. It can be used as an analog switch or as a low-delay bus switch. Specified over a wide operating power supply voltage, 1.08V to 5.5V.

Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching.

The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. A low supply current of 4nA enables use in portable applications.

All logic inputs have 1.8V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

Feature(s)

  • Wide VDD Range: 1.08V to 5.5V
  • Low Supply Current: 4nA
  • Low On-Resistance 3Ω
  • 8 V Logic Compatible
  • Voltages on the control pins to be applied before the supply pin
  • Signal Passing Bandwidth, 500MHz
  • Transition Time: 14ns
  • Break-before-make Switching
  • Rail-to-Rail Signal Range
  • High Off Isolation: -65dB @ 1MHz
  • Crosstalk Rejection Reduces Signal Distortion: -65dB @ 1MHz
  • Extended Industrial Temperature Range: -40°C to 125°C
  • ESD Protection : 2kV(HBM)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2) Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.
  • https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 6-pin SC-70 (C)

Application(s)

  • PC Motherboards
  • Notebooks
  • Servers
  • Smartphones
  • Remote Radio Units
  • Active Antenna System mMIMO (AAS)
  • Barcode Scanners
  • Motor Drives
  • Building Automation
  • Video Surveillance
  • Electronic Point of Sales
  • Appliances
  • Consumer Audio

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1-Channel SPDT

Differential Channels

0

HotInsertion

1

Lanes

1

Rail-to-Rail

Yes

Signal Type

Single Ended

Single Ended Channels

1

Type

SPDT

Voltage

1.08V to 5.5V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products