Diodes Incorporated — Analog and discrete power solutions
Back to PI6CBE33123

PI6CBE33123

12-Output PCIe 5.0/6.0 Clock Buffer with 33ohm Output Impedance

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES PI6CBE33123 is a low-power PCIe® 1.0/2.0/3.0/4.0/ 5.0/6.0 clock buffer. It takes a reference input to fanout twelve 100MHz low-power differential HCSL outputs with on-chip terminations for 33Ω output impedance. It supports both zero-delay and fanout buffer functions for various applications. An individual OE pin for each output provides easier power management. It uses Diodes proprietary PLL design to achieve very-low jitter that meets PCIe 1.0/2.0/3.0/4.0/5.0/6.0 requirements. Other than PCIe 100MHz support, this device also supports 133.33MHz via a pin.

Feature(s)

  • Twelve Differential Low-Power HCSL Outputs with On-Chip
  • Termination
  • Default ZOUT = 33Ω
  • Spread Spectrum Tolerant
  • Individual Output Enable
  • Selectable PLL Bandwidths
  • Hardware/SMBus Control of ZDB and Fanout Buffer Modes
  • Up to 9 Selectable SMBus Addresses
  • 1 to 400MHz Fanout Buffer Operation
  • 100MHz and 133.33MHz ZDB Mode
  • Differential Output-to-output Skew <50ps
  • Very Low Jitter Outputs
    • Differential Cycle-to-Cycle Jitter <50ps
    • Fanout Buffer Mode Additive Phase Jitter
      • PCIe 6.0 CC: 0.012ps
      • DB2000Q Additive Jitter: 0.02ps
    • ZDB Mode Phase Jitter
      • PCIe 6.0 CC: RMS 0.01ps
      • QPI/UPI 11.4GB/s: 0.14ps RMS
      • IF-UPI: RMS 0.15 ps
    • 3V Core Supply Voltage
    • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
    • Halogen and Antimony Free. “Green” Device (Note 3)
    • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
    • Packaging (Pb-free & Green):
      • 64-lead, 9mm × 9mm TQFN (ZD)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

PCIe clock buffer

Number of Outputs

12

Output Type(s)

HCSL

Maximum Output Frequency (MHz)

FOB mode 400MHz

Additive Jitter (ps)

FOB mode typ 17fs

Supply Voltage (V)

3.3

Input Type(s)

HCSL

Skew (PS)

50

Ambient or Junction Temperature (°C)

-40 to 85

Related Content

Packages

Technical Documents

Application Information

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products