Diodes Incorporated — Analog and discrete power solutions
Back to PI3B3245

PI3B3245

3.3V, Hot Insertion, 8-Bit, 2-Port NanoSwitch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES PI3B3245 is a 3.3V 8-bit, 2-port bus switch designed with a low On-Resistance (5Ω) allowing inputs to be connected directly to outputs. The bus switch creates no additional propagational delay or additional ground bounce noise. The switches are turned ON by the Bus Enable (BE) input signal.

Feature(s)

  • Near-Zero Propagation Delay
  • 5Ω Switches Connect Inputs to Outputs
  • Fast Switching Speed: 4.5ns (Maximum)
  • Ultra-Low Quiescent Power (0.2μA Typical)
    • Ideally suited for Notebook Applications
  • TTL-compatible Control of Inputs Levels
  • ESD Protection (2kV Human Body Model and 200V Machine Model)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 20-pin, QSOP (Q)
    • 20-pin, TSSOP (L)
    • 20-pin, W-QFN (ZH)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

8-Channel, 1:1

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

8

Type

N/A

Voltage

3.3

Technical Documents

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2481 2020-08-26 2021-02-26 Device End of Life (EOL)