Diodes Incorporated — Analog and discrete power solutions
Back to LXS0204L

LXS0204L

Ultra-Low Voltage, Auto-Direction Sensing, 4-Bit Level Shifter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LXS0204/LXS0204L is a 4-bit, configurable, dual-supply, bidirectional, auto-sensing translator that does not require a directional control pin. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. The VCCA supply rail is configurable from 0.72V to 1.98V. The VCCB supply rail is configurable from 1.65V to 5.5V. This allows voltage logic signals on the VCCA side to be translated into higher or equal value voltage logic signals on the VCCB side.

The translator has integrated 10kΩ pullup resistors on the Port A lines and Port B lines for up to 150 pF loading. The integrated pullup resistors are used to pull up the I/O lines to either VCCA or VCCB.

Port A and OE are referenced to VCCA and port B is referenced to VCCB. A LOW level at pin OE causes all I/Os to be a high-impedance OFF-state. Power-off protection is implemented to prevent the current from passing through the device when it is powered down.

The LXS0204/LXS0204L is an excellent match for open-drain applications such as the I2C communication bus. For push-pull applications, the LXS0204L disables the internal pullup resistors during logic-low and re-enables the internal pullup resistors during logic-high, thereby reducing static power consumption.

Feature(s)

  • 0.72V to 1.98V on A Port, and 1.65V to 5.5V on B Port
  • VCCA must be less than or equal to VCCB
  • High Speed with 24Mb/s Data Rate for Push-Pull Applications
    • 27Mb/s Data Rate with 30pF (VCCA = 1.2V, VCCB = 1.8V)
  • High Speed with 2Mb/s Data Rate for Open-Drain Applications
  • Supports I2C High-Speed Mode (3.4MHz) with up to 150pF (VCCA 1.08V)
  • No Direction-Control Signal Needed
  • Low Bit-to-Bit Skew
  • Non-Preferential Power-Up Sequencing
  • ESD Protection
    • HBM JEDEC JS-001-2023 Class 3A Exceeds 4000V
    • CDM JEDEC JS-002-2022 Class C3 Exceeds 1000V
  • Latch-Up JESD78 200mA
  • Integrated 10kΩ Pullup Resistors
  • Packaging (Pb-Free & Green):
    • 12-Pin, 1.385mm x 1.035mm, 0.35mm pitch, U-WLB1014-12 (Type JC)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • I2C, SMBus, MDIO
  • Low-voltage ASIC level translation
  • Mobile phones, PDAs, cameras

Specifications & Technical Documents

Product Parameters

Type

Auto-direction Voltage Translators

Compliance (Only Automotive Supports PPAP)

Standard

Translation From (V)

0.72 to 1.98

Translation To (V)

1.65 to 5.5

Max Signal Rate

24Mbps

Bits Needed

4

Prop Delay (ns)

7.4

Auto-Direction Voltage Translators Sensing?

Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products