NRND = Not Recommended for New Design
HIGH FREQUENCY HIGH-SIDE AND LOW-SIDE GATE DRIVER IN U-DFN3030-10
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD05473 is a high-frequency gate driver capable of driving N-channel MOSFETs. The floating high-side driver is rated up to 50V.
The DGD05473 logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. UVLO for high-side and low-side protects a MOSFET with loss of supply. To protect MOSFETs, cross conduction prevention logic prevents the HO and LO outputs from being on at the same time.
Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design, using smaller associated components. To minimize space an internal bootstrap diode is included. The DGD05473 is offered in the U-DFN3030-10 package and operates over an extended -40°C to +125°C temperature range.
• 50V Floating High-Side Driver
• Drives Two N-Channel MOSFETs in a Half-Bridge Configuration
• 1.5A Source / 2.5A Sink Output Current Capability
• Internal Bootstrap Diode Included
• Undervoltage Lockout for High-Side and Low-Side Drivers
• Delay Matching Maxmimum of 5ns
• Propagation Delay Typical of 20ns
• Logic Input (HIN, LIN and EN) 3.3V Capability
• Ultra Low Standby Currents (<1μA)
• Extended Temperature Range: -40°C to +125°C
• Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
• Halogen and Antimony Free. “Green” Device (Note 3)
• Qualified to AEC-Q100 Standards for High Reliability
• PPAP Capable (Note 4)
• DC-DC Converters
• Motor Controls
• Battery Powered Hand Tools
• eCig Devices
• Class D Power Amplifiers
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
Inputs |
HIN, LIN, EN |
Offset Voltage Max (V) |
50 |
Output Current IO- (Typ) (mA) |
2500 |
Output Current IO+ (Typ) (mA) |
1500 |
tF (Typ) (ns) |
12 |
tOFF (Typ) (ns) |
23 |
tON (Typ) (ns) |
20 |
tR (Typ) (ns) |
16 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2757 | 2025-07-23 | 2026-01-22 | Product End of Life (EOL) |