* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DGD05473FNQ *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_PH *DATE=15April2020 *VERSION=2 *#SIMETRIX *PIN ORDER 1=Vcc, 2=NC, 3=Vb, 4=HO, 5=VS, 6=EN, 7=HIN, 8=LIN, 9=COM, 10=LO .subckt DGD05473FNQ 1 2 3 4 5 6 7 8 9 10 R1 S3_N Q15_B 1 R2 S15_N Q2_B 1 R4 7 9 100k V7 Vcbias 9 12 R6 6 9 100k R7 8 9 100k Q13 3 Q15_B 4 0 Big_NPN D5 1 3 Dboost Q15 5 Q15_B 4 0 Big_PNP R10 hi_ctrl Vcbias 100k R11 lo_ctrl Vcbias 100k X$S10 lo_ctrl 9 6 9 gen_switch : RON=10m ROFF=5Meg VON=800m VOFF=2.4; pinnames: P N CP CN X$S11 lo_ctrl 9 1 9 gen_switch : RON=1 ROFF=5Meg VON=3.3 VOFF=3.8; pinnames: P N CP CN X$S12 hi_ctrl 9 6 9 gen_switch : RON=10m ROFF=5Meg VON=800m VOFF=2.4; pinnames: P N CP CN X$S13 hi_ctrl 9 x_hin 9 gen_switch : RON=10m ROFF=5Meg VON=5 VOFF=6; pinnames: P N CP CN X$S14 S3_N 5 hi_ctrl 9 gen_switch : RON=3 ROFF=5Meg VON=5 VOFF=5.1; pinnames: P N CP CN X$S15 1 S15_N lo_ctrl 9 gen_switch : RON=6.3 ROFF=10Meg VON=5.1 VOFF=5; pinnames: P N CP CN X$S17 hi_ctrl 9 x_lin 9 gen_switch : RON=1 ROFF=5Meg VON=6 VOFF=5 pinnames: P N CP CN X$S19 lo_ctrl 9 x_hin 9 gen_switch : RON=1 ROFF=5Meg VON=6 VOFF=5 pinnames: P N CP CN X$S1 S15_N 9 lo_ctrl 9 gen_switch : RON=3 ROFF=5Meg VON=5 VOFF=5.1 pinnames: P N CP CN X$S2 x_lin 9 8 9 gen_switch : RON=2.8k ROFF=10Meg VON=800m VOFF=2.4 pinnames: P N CP CN Q1 1 Q2_B 10 0 Big_NPN Q2 9 Q2_B 10 0 Big_PNP X$S3 3 S3_N hi_ctrl 9 gen_switch : RON=6.3 ROFF=10Meg VON=5.1 VOFF=5 pinnames: P N CP CN X$S4 x_hin 9 7 9 gen_switch : RON=2.8k ROFF=10Meg VON=800m VOFF=2.4 pinnames: P N CP CN X$S5 lo_ctrl 9 x_lin 9 gen_switch : RON=10m ROFF=5Meg VON=5 VOFF=6 pinnames: P N CP CN X$S7 Vcbias x_hin 7 9 gen_switch : RON=2.8k ROFF=10Meg VON=2.4 VOFF=800m pinnames: P N CP CN X$S8 Vcbias x_lin 8 9 gen_switch : RON=2.8k ROFF=10Meg VON=2.4 VOFF=800m pinnames: P N CP CN X$S9 hi_ctrl 9 3 5 gen_switch : RON=1 ROFF=5Meg VON=3.3 VOFF=3.8 pinnames: P N CP CN C1 Q15_B 5 1n C2 Q2_B 9 1n C3 x_hin 9 10p C4 x_lin 9 10p .subckt gen_switch 1 2 3 4 S1 1 2 3 4 SW .model SW VSWITCH RON={ron} ROFF={roff} VON={von} VOFF={voff} .ends .model Big_PNP pnp ( IS=3.58E-14 VAF=26.4 BF=300 IKF=0.3416 NE=1.2861 + ISE=3.830E-14 IKR=0.03 ISC=2.00E-12 NC=1.2 NR=1 BR=5 RC=0.4 CJC=1.80E-11 + FC=0.5 MJC=0.45 VJC=0.8 CJE=2.65E-11 MJE=0.33 VJE=0.75 TF=4.10E-10 + ITF=0.54 VTF=3 XTF=20 RE=1.4 TR=8.00E-08) .model Big_NPN npn ( IS=2.48E-13 VAF=73.9 BF=160 IKF=0.1962 NE=1.2069 + ISE=9.239E-14 IKR=0.02 ISC=5.00E-09 NC=2 NR=1 BR=5 RC=0.3 CJC=7.00E-12 + FC=0.5 MJC=0.5 VJC=0.5 CJE=1.80E-11 MJE=0.5 VJE=1 TF=4.00E-10 + ITF=2 VTF=10 XTF=10 RE=0.4 TR=4.00E-08) .model Dboost D(IS=15f RS=8m CJO=150p M=0.3 VJ=0.75 ISR=120n + BV=525 Ibv=100u) .ends DGD05473FNQ * (c) 2020 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL