NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ7500B is a voltage mode pulse width modulation switching regulator control circuit designed primarily for power supply control. The AZ7500B consists of a reference voltage circuit, two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, and an output control circuit. The precision of voltage reference (VREF) is improved up to ± 1% through trimming and this provides a better output voltage regulation. The AZ7500B provides for pushpull or single-ended output operation, which can be selected through the output control. The difference between AZ7500B and AZ7500C is that they have 4.95V and 5V reference voltage respectively.
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
| PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
| PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |
| PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |
| PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |