Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

Back to Buck Converter

AP6A255Q

5.5V to 100V Input Automotive Grade, 2.5A Standard Buck Converter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP6A255Q/AP6A355Q is an internally compensated, standard DC-DC buck converter with a default frequency of 300kHz. The device fully integrates a 500mΩ high-side power MOSFET power MOSFET to provide highly efficient step-down DC-DC conversion.

The AP6A255Q/AP6A355Q device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.

The AP6A255Q/AP6A355Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high frequency radiated EMI noise caused by MOSFET switching.

The AP6A255Q/AP6A355Q is available in the standard Green SO-8EP package.

Feature(s)

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: -40°C to +125°C TA
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5
  • Functional Safety-Capable ISO26262 – Documentation Available to Aid Functional Safety System Design
  • VIN5V to 100V
  • 2V ±1.5% VREF
  • Continuous Output Current
    • AP6A255Q: 2.5A
    • AP6A355Q: 3.5A
  • VOUT Adjustable from 1.2V to 50V
  • Overcurrent Protection (OCP)
  • Thermal Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP6A255Q/AP6A355Q are suitable for automotive applications requiring specific change control; these parts are AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • General-purpose point-of-load DC/DC power conversion
  • Automotive infotainments
  • Telecommunication systems
  • Distributed power systems
  • Home audio devices
  • Consumer electronics
  • Network systems
  • FPGA, DSP, and ASIC supplies
  • Green electronics

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
Type Buck
HS RDS(ON) (mΩ) 500
MaximumInput Voltage (V) 100
MinimumInput Voltage (V) 5.5
Quiescent Current Typ (μA) 140
Shutdown Current Typ (µA) 4.2
Output Current (A) 2.5 A
Minimum Output Voltage (V) 1.2
Maximum Output Voltage (V) 50
Frequency Typ (kHz) 300
Features "AEC-Q100 Qualified, Functional Safety-Capable ISO26262 – Documentation, Available to Aid Functional Safety System Design, Overcurrent Protection (OCP), Thermal Protection

Related Content

Packages

Technical Documents

Calculators

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability