Diodes Incorporated — Analog and discrete power solutions
U QFN4040 16 SWP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-QFN4040-16/SWP (Type UXB)

Back to AP64203Q

AP64203Q

3.8V to 40V Input Automotive Grade, 2A Low IQ Synchronous Buck Converter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP64203Q is an adjustable switching frequency, internally compensated, synchronous DC-DC buck converter with a default internal frequency of 500kHz. The device fully integrates a 185mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide highly efficient step-down DC-DC conversion.

The AP64203Q enables continuous load current of up to 2A with as high as 95% efficiency. The device features current mode control operation, enabling easy loop stabilization, and supports a wide range of output capacitive loads.

With its high level of integration and minimal need for external components, the AP64203Q simplifies board layout and reduces space requirements. This makes it ideal for distributed power architectures.

The AP64203Q is available in the standard Green U-QFN4040- 16/SWP (Type UXB) package.

Feature(s)

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: -40°C to +125°C TA
    • ▪ Device HBM ESD Classification Level H1C
    • ▪ Device CDM ESD Classification Level C3B
  • VIN 8V to 40V
  • 2A Continuous Output Current
  • VOUT Adjustable from 0.8V to 36V
  • Enhanced Efficiency Mode with Bias
  • Adjustable Switching Frequency. 500kHz Default Frequency
  • Startup with Pre-Biased Output
  • External Soft-Start with Tracking – Sequential, Ratiometric, or Absolute. Default Internal Soft-Start of 1.7ms
  • Enable Pin with 5% Tolerance
  • Soft Discharge
  • ±5% Power Good Detection with Internal Pullup Resistor
  • Overcurrent Protection (OCP) with Hiccup
  • Thermal Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP64203Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • General-purpose point-of-load DC-DC power conversion
  • Automotive infotainment
  • Telecommunication systems
  • Distributed power systems
  • Home audio devices
  • Consumer electronics
  • Network systems
  • FPGA, DSP, and ASIC supplies
  • Green electronics

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Type

Buck

HS RDS(ON) (mΩ)

180

LS RDS(ON) (mΩ)

80

MaximumInput Voltage (V)

40

MinimumInput Voltage (V)

3.8

Quiescent Current Typ (μA)

40

Shutdown Current Typ (µA)

1.5

Output Current (A)

2 A

Minimum Output Voltage (V)

0.8

Maximum Output Voltage (V)

36

Frequency Typ (kHz)

300/500/2500

Features

Enhanced Efficiency Mode with Bias Adjustable Switching Frequency. 500kHz Default Frequency Start-up with Pre-biased Output External Soft-Start with Tracking - Sequential, Ratiometric, or Absolute. Default Internal Soft-Start of 1.7ms Enable Pin with 5% to

Related Content

Packages

Technical Documents

Application Notes

Calculators

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products