Diodes Incorporated — Analog and discrete power solutions
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT563

Back to AP61201

AP61201

2.3V TO 5.5V INPUT, 2A LOW IQ SYNCHRONOUS BUCK CONVERTER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AP61200 / DIODES™ AP61201 / DIODES™ AP61202 / DIODES™ AP61203 is a 2A, synchronous buck converter with a wide input voltage range of 2.3V to 5.5V. The device fully integrates a 110mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP61200/AP61201/AP61202/AP61203 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.

The device is available in a SOT563 package.

Feature(s)

  • VIN: 2.3V to 5.5V
  • Output Voltage (VOUT): 0.6V to 3.6V
  • 2A Continuous Output Current
  • 6V ± 2% Reference Voltage
  • 19μA Low Quiescent Current (Pulse Frequency Modulation)
  • 3MHz Switching Frequency (VIN = 5V, VOUT = 1.8V)
  • Up to 89% Efficiency at 5mA Light Load
  • Operation Mode Options
    • Pulse Frequency Modulation: AP61200 and AP61202
    • Force Pulse Width Modulation: AP61201 and AP61203
  • Power-Good Indicator
    • AP61202 and AP61203
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • VIN Overvoltage Protection (OVP)
    • Peak Current Limit
    • Valley Current Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 5V distributed power bus supplies
  • White goods and small home appliances
  • FPGA, DSP, and ASIC supplies
  • Network video cameras
  • Wireless routers
  • Consumer electronics
  • General-purpose point of loads

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Type

Buck

HS RDS(ON) (mΩ)

110

LS RDS(ON) (mΩ)

80

MaximumInput Voltage (V)

5.5

MinimumInput Voltage (V)

2.3

Quiescent Current Typ (μA)

19

Shutdown Current Typ (µA)

0.1

Output Current (A)

2 A

Minimum Output Voltage (V)

0.6

Maximum Output Voltage (V)

3.6

Frequency Typ (kHz)

1300

Features

Enable, Light Load Efficiency, Forced PWM, Power-Good, Output Discharge, Soft-start Fixed, UVLO Fixed, VIN OVP, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Calculators

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2674 2024-03-28 2024-06-26 Additional Wafer Source SPFAB
PCN-2605 2023-03-09 2023-06-09 Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material