Diodes Incorporated — Analog and discrete power solutions
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT563

SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT563

SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT563

Back to Buck Converter

AP61060Q (Obsolete)

Automotive-Compliant, 5.5V Input, 600mA Low IQ Synchronous Buck Converter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AP61060Q is an automotive-compliant, 600mA, synchronous buck converter with a wide input voltage range of 2.3V to 5.5V. The device fully integrates a 110mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP61060Q device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.

The device is available in an SOT563 package.

Feature(s)

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: -40°C to +125°C TA Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C5
  • VIN: 2.3V to 5.5V
  • Output Voltage (VOUT): 0.6V to 3.6V
  • 600mA Continuous Output Current
  • 6V ± 2% Reference Voltage
  • 15μA Low Quiescent Current (Pulse Frequency Modulation)
  • 2MHz Switching Frequency (VIN = 5V, VOUT = 1.8V)
  • Up to 89% Efficiency at 5mA Light Load
  • Programmable Operation Mode Through EN
    • Pulse Frequency Modulation
    • Pulse Width Modulation Regardless of Output Load
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • VIN Overvoltage Protection (OVP)
    • Peak Current Limit
    • Valley Current Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP61060Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 5V automotive distributed power bus supplies
  • Automotive infotainment
  • Automotive clusters
  • Automotive telematics
  • Advanced driver assistance systems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity