High-Efficiency Synchronous Buck Converter with Ultra-Low IQ
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP61041 is a low-current, synchronous buck converter providing high efficiency, excellent transient response, and high DC output accuracy. The ultra-low IQ of the AP61041 makes it ideal for applications such as fitness wearables, health monitoring, Bluetooth, and other handheld devices. The AP61041 is optimized to operate with a 2.2µH inductor and 10µF input and output capacitors. The device provides a 400mA output current with an input voltage range of 2.15V to 5.5V.
The constant on-time control scheme handles wide input/output voltage ratios and provides a low external component count with outstanding performance in line and load transient responses. It also has seamless transitions between buck and 100% duty cycle modes.
The AP61041 provides two VSEL pins for programmable feedback voltages from 0.6V to 1.8V. The device also features undervoltage lockout (UVLO), overcurrent protection (OCP), and overtemperature protection (OTP) to protect the circuit.
This device is available in a small 1.17mm x 0.77mm, 6-ball, WLCSP package.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Type |
Buck |
HS RDS(ON) (mΩ) |
321 |
LS RDS(ON) (mΩ) |
150 |
MaximumInput Voltage (V) |
5.5 |
MinimumInput Voltage (V) |
2.15 |
Quiescent Current Typ (μA) |
1.2 |
Shutdown Current Typ (µA) |
0.44 |
Output Current (A) |
0.4 A |
Minimum Output Voltage (V) |
0.6 |
Maximum Output Voltage (V) |
5.5 |
Frequency Typ (kHz) |
1100 |
Features |
Preselected Output Voltages for Reduced Component Count, 400mA Continuous Output Current, Efficiency Up to 95%, 1.2μA (2μA Max) IQ to Maximize Light Load Efficiency, 1.2MHz Switching Frequency, Pulse Frequency Modulation, Fully Protected from UVLO, Overcur |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |