Diodes Incorporated — Analog and discrete power solutions
Back to AP61040

AP61040

High-Efficiency Synchronous Buck Converter with Ultra-Low IQ

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP61040 is a low-current synchronous buck converter providing high efficiency, excellent transient response, and high DC output accuracy. The ultra-low IQ of the AP61040 makes it ideal for applications such as fitness wearables, health monitoring, Bluetooth, and other handheld devices. The AP61040 regulator is optimized to operate with 2.2µH and 10µF output capacitors. The device provides at least 400mA output current and in an input voltage range of 2.15V to 5.5V.

The current control scheme handles wide input/output voltage ratios and provides a low external component count with outstanding performance in line/load transient response and seamless transition between buck and 100% duty cycle modes.

The AP61040 provides three programmable output voltages between 0.6V to 3.3V, selectable by one selection pin. The device also features undervoltage lockout (UVLO), overtemperature protection (OTP), and overcurrent protection (OCP) to protect the circuit.

This IC is available in a small 1.17mm x 0.77mm, 6-ball, WLCSP package.

Feature(s)

  • VIN 2.15V to 5.5V
  • Output Voltage Range: 0.6V to 5.5V
    • Three Selectable Voltages between 0.6V, 2.5V, and 3.3V
  • 400mA Continuous Output Current, Efficiency up to 95%
  • 930nA Quiescent Current to Maximize Light-Load Efficiency
  • 1.1MHz Switching Frequency
  • Programmable Operation Mode through EN
    • Pulse-Frequency Modulation
    • Pulse-Width Modulation Regardless of Output Load
  • Fully Protected for Overcurrent, Short Circuit, Overtemperature, and Undervoltage Lockout
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Wearables
  • Fitness trackers
  • Smart watches
  • Health monitors
  • Bluetooth low-energy devices
  • Ultra-low power applications
  • Energy harvesting

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Type

Buck

HS RDS(ON) (mΩ)

321

LS RDS(ON) (mΩ)

150

MaximumInput Voltage (V)

5.5

MinimumInput Voltage (V)

2.15

Quiescent Current Typ (μA)

0.93

Shutdown Current Typ (µA)

0.034

Output Current (A)

0.4 A

Minimum Output Voltage (V)

0.6

Maximum Output Voltage (V)

5.5

Frequency Typ (kHz)

1100

Features

Preselected Output Voltages for Reduced Component Count, 400mA Continuous Output Current, Efficiency Up to 95%, 1μA Quiescent Current to Maximize light Load Efficiency, 1.2MHz Switching Frequency, Programmable Operation Mode Through EN, Pulse-Frequency Mod

Related Content

Packages

Technical Documents

Calculators

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products