2.0A Single Channel Current-Limited Power Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2301 and AP2311 are single channel current-limited integrated high-side power switches optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB standards and is available with both polarities of Enable input. The devices have fast short-circuit response time for improved overall system robustness, and have integrated output discharge function to ensure completely control°C discharging of the output voltage capacitor. They provide a complete protection solution for applications subject to heavy capacitive loads and the prospect of short circuit, and offer reverse current blocking, over-current, over-temperature and short-circuit protection, as well as control°C rise time and under-voltage lockout functionality. A 7ms deglitch capability on the open-drain Flag output prevents false over-current reporting and does not require any external components. All devices are available in SO-8, MSOP-8-EP and DFN3030E-8 packages.
Type |
OCP Switch |
|---|---|
AEC Qualified |
No |
Compliance (Only Automotive Supports PPAP) |
Standard |
Quiescent Current Typ (μA) |
60 |
Maximum Continuous Output Current (A) |
2 |
(MAX) Maximum Current Limit Fixed (A) |
2.85 |
Adjustable Current Limit |
No |
Channels |
1 |
Enable Logic |
Active High |
Minimum Operating Voltage (V) |
2.7 |
Maximum Operating Voltage (V) |
5.5 |
RDS(ON) (VIN = 5V) Typ (mΩ) |
70 |
Reverse Current Block |
Yes |
Minimum Power Supply Voltage (V) |
2.7 |
Maximum Power Supply Voltage (V) |
5.5 |
Output Discharge |
Yes |
(TYP) Output Rise Time mS |
0.6 |
OCP Output Latch Off |
No |
OCP Flag |
Yes |
Power Good |
No |
Overtemperature Protection |
Yes |
UL Certificate |
Yes |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |