Diodes Incorporated — Analog and discrete power solutions
SC59

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC59 (Type A1)

SIP 3 Ammo Pack

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SIP-3 (Ammo)

SIP 3 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SIP-3 (Bulk)

Back to Inactive Datasheet Archive

AH3270Q (NRND)

NRND = Not Recommended for New Design

Two-Wire Automotive Hall Effect Latch Switches

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH3231Q-AH3234Q/AH3270Q-AH3272Q are high voltage, high sensitivity, two-wire Hall Effect Unipolar/Latch switch ICs with automotive-compliant AEC-Q100 qualification; designed for position and proximity sensing in automotive applications, such as seat and seatbelt buckle, transmission actuator, gear position, wiper, door/trunk closure, etc.

To support a wide range of demanding applications, the design is optimized to operate over a supply range of 2.7V to 27V. These features include a chopper-stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits. For robustness and protection, the device has built-in reverse blocking diode with a Zener clamp on the supply.

The built-in thermal protection also shuts down the chip if temperature rises to an abnormal value. This will automatically restart the chip once the junction temperature drops below the safe value.

For the AH3231Q, AH3232Q, AH3233Q, and AH3234Q two-wire unipolar switches: when the flux density (south pole) exceeds BOP, the supply current state is turned on (low or high). The output is held until a magnetic flux density falls below BRP, causing output current to be turned off.

For the AH3270Q, AH3271Q, and AH3272Q two-wire latch switches: when the magnetic flux density is larger than BOP, output current is turned on (high). The output state is held until a magnetic flux density reversal falls below BRP, causing output current to be turned off (low).

Feature(s)

  • Unipolar: AH3231Q, AH3232Q, AH3233Q, AH3234Q

Latch: AH3270Q, AH3271Q, AH3272Q

  • Output Polarity:
    • Direct: AH3232Q, AH3233Q
    • Inverted: AH3231Q, AH3234Q
  • Wide Supply Voltage Operation: 2.7V to 27V
  • Temperature Coefficient -1100ppm/°C (AH3232Q, AH3233Q, AH3234Q)
  • Chopper Stabilized Design Provides:
    • Superior Temperature Stability
    • Minimal Switch Point Drift
    • Enhanced Immunity to Stress
  • Battery polarity reverse connection protection
  • Transient Spike Voltage Protection
  • Overtemperature Shut Down and Auto-Restart
  • UVLO Protection
  • High ESD Rating: HBM = 8kV, CDM = 1kV
  • Temperature Range:-40°C to +150°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1, 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AH3231Q-AH3234Q/AH3270Q-AH3272Q are suitable for automotive applications requiring specific change control; these parts are AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

 

Application(s)

  • Position and proximity sensing in automotive applications
  • Seat positioning
  • Seatbelt buckles
  • Wiper positioning
  • Window lifters
  • Gear selection positioning

Specifications & Technical Documents

Product Parameters

Active Output State (B > Bop)

14.5mA

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Hall Effect Switch Type

Latch

Inactive Output State (B < Brp)

3.3mA

Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss)

33

Max Operating Point Bop (Guass)

33

Max ReleasePoint ±Brp(Guass)

-3

Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss)

-3

Max Release Point Brp (Guass)

-3

Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss)

3

Min Operating Point Bop (Guass)

3

Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss)

-33

Min Release Point Brp (Guass)

-33

Operating Ambient Temperature (°C)

-40 to 150

Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max)

33

Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min)

3

Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ)

18

Operating Voltage (V)

2.2 to 27

Operating Voltage (V)

2.7 to 27

Operating Voltage(V)

2.7 to 27

Output Polarity / Active Pole

Direct South

Output Type

two-wire, current, Active High

Outputs

Single

AEC Qualified

Yes

Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max)

-3

Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min)

-33

Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ)

-18

Self-Diagnostics

No

Supply Current Off State (mA)

3.3

Supply Current On State (mA)

14.5

Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss)

18

Typ Operating Point Bop (Guass)

18

Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss)

-18

Typ Release Point Brp (Guass)

-18

Type

Latch

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products