Diodes Incorporated — Analog and discrete power solutions
SC59

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC59 (Type A1)

SIP 3 Ammo Pack

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SIP-3 (Ammo)

SIP 3 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SIP-3 (Bulk)

Back to Inactive Datasheet Archive

AH3241Q (NRND)

NRND = Not Recommended for New Design

Two-Wire Automotive Hall Unipolar Switches with Self-Diagnostics

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH3241Q, AH3242Q, AH3243Q, AH3280Q, AH3281Q, and AH3282Q are high voltage, high sensitivity two-wire Hall Effect Unipolar/Latch switch ICs with integrated self-diagnostics and automotive-compliant AEC-Q100 qualification; designed for position and proximity sensing in automotive applications, such as seat and seatbelt buckle, transmission actuator, gear position, wiper,door/trunk closure, etc.
To support a wide range of demanding applications, the AH3241Q, AH3242Q, AH3243Q, AH3280Q, AH3281Q, and AH3282Q are optimized to operate over a supply range of 2.7V to 27V. These
features include a chopper-stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits. For robustness and protection, the device has built-in reverse blocking diode with a Zener clamp on the supply. The built-in thermal protection also shuts down the chip if temperature rises to an abnormal value. This will automatically restart the chip once the junction temperature drops below the safe value. For AH3241Q, AH3242Q, and AH3243Q 2-wire unipolar switches: when the flux density (south pole) exceeds BOP, the supply current state is turned on (low or high). The output is held until a magnetic flux density falls below BRP, causing output current to be turned off. For AH3280Q, AH3281Q, and AH3282Q 2-wire latch switches: when the magnetic flux density is larger than BOP, output current is turned
on (high). The output state is held until a magnetic flux density reversal falls below BRP, causing output current to be turned off (low).

Feature(s)

  • Unipolar: AH3241Q, AH3242Q, AH3243Q
  • Latch: AH3280Q, AH3281Q, AH3282Q
  • Output Polarity:
    • Direct: AH3242Q, AH3243Q
    • Inverted: AH3241Q
  • Wide Supply Voltage Operation: 2.7V to 27V
  • Temperature Coefficient -1100ppm/°C (AH3242Q, AH3243Q)
  • Chopper Stabilized Design Provides:
    • Superior Temperature Stability
    • Minimal Switch Point Drift
    • Enhanced Immunity to Stress
  • Battery polarity reverse connection protection
  • Transient Spike Voltage Protection
  • Over-Temperature Shut Down and Auto-Restart
  • UVLO Protection
  • High ESD Rating: HBM = 8kV, CDM = 1kV
  • Ready for ISO 26262
  • Temperature Range: -40°C to +150°C
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen- and Antimony-Free. “Green” Device 
  • The AH3241Q, AH3242Q, AH3243Q, AH3280Q, AH3281Q,
    and AH3282Q are suitable for automotive applications
    requiring specific change control; these parts are AEC-Q100
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Position and Proximity Sensing in Automotive Applications
  • Seat positions
  • Seatbelt buckles
  • Wiper positions
  • Window lifters
  • Gear selection positions

Specifications & Technical Documents

Product Parameters

Active Output State (B > Bop)

6mA

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Hall Effect Switch Type

Unipolar

Inactive Output State (B < Brp)

14.5mA

Key Feature

ISO 26262-Ready, Diagnostics

Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss)

135

Max Operating Point Bop (Guass)

135

Max ReleasePoint ±Brp(Guass)

115

Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss)

115

Max Release Point Brp (Guass)

115

Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss)

55

Min Operating Point Bop (Guass)

55

Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss)

35

Min Release Point Brp (Guass)

35

Operating Ambient Temperature (°C)

-40 to 150

Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max)

135

Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min)

55

Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ)

90

Operating Voltage (V)

2.7 to 27

Operating Voltage (V)

2.7 to 27

Operating Voltage(V)

2.7 to 27

Output Polarity / Active Pole

Inverted South

Output Type

two-wire, current, Active Low

Outputs

Single

AEC Qualified

Yes

Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max)

115

Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min)

35

Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ)

70

Self-Diagnostics

Yes

Supply Current Off State (mA)

6

Supply Current On State (mA)

14.5

Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss)

90

Typ Operating Point Bop (Guass)

90

Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss)

70

Typ Release Point Brp (Guass)

70

Type

Unipolar

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products