Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT363

X2 DFN1410 6

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2-DFN1410-6

Back to 74LVC1G3157

74LVC1G3157

Analog Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74LVC1G3157 is a single-pole double-throw analog switch. The device is designed for operation with a power supply range of 1.65V to 5.5V. The bidirectional switch can handle signal amplitudes between Vcc and Ground. The OFF state impedance of the switch is typically 50 megaohms while the ON state is typically 6 ohms.

Feature(s)

  • Wide Supply Voltage Range from 1.65 to 5.5V
  • Control Pin Includes Hysteresis Allowing for Slower Input Rise and Fall times
  • CMOS low power consumption
  • Very Low ON-State Resistance
    • 7.5 ohm (typical) at VCC = 2.7V
    • 6.5 ohm (typical) at VCC = 3.3V
    • 6 ohm (typical) at VCC = 4.5V
  • Break Before Make Switching
  • Control Input accepts up to 5.5V Regardless of VCC
  • Direct Interface with TTL Levels when VCC = 3.3V
  • ESD Protection Tested per JESD 22
    • Exceeds 200-V Machine Model (A115)
    • Exceeds 2000-V Human Body Model (A114)
    • Exceeds 1000-V Charged Device Model (C101)
  • Latch-Up Exceeds 100mA per JESD 78, Class I
  • Range of Package Options
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Supply Current: 75µA per OP Amp at 5.0V Supply Voltage
  • Unity Gain Bandwidth:1MHz
  • Output Voltage Swing: 0 to VCC -1.5V

Application(s)

  • Multiplexing of Analog Signals
  • Multiplexing of Digital Signals
  • Wide array of products such as:
  • Tablet Computers, E-readers, Wearables
    • Cell Phones, Personal Navigation/GPS
    • MP3 players, Cameras, Video Recorders
    • Computer Peripherals, Hard Drives, CD/DVD ROM
    • TV, DVD, DVR, Set-Top-Box
    • PCs, Networking, Notebooks, Netbooks and PDAs

Specifications & Technical Documents

Product Parameters

Function

Analog Switch

Type

Analog Switch

Compliance (Only Automotive Supports PPAP)

Standard

Channels

1

Family

LVC

VCC Min (V)

1.65

VCC Max (V)

5.5

Input Type

Anlog Switch

Output Type

Anlog Switch

Output Current (mA)

50

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2742 2025-07-14 2025-10-13 Additional AT Site CAT, Die/FAB with Data Sheet Change, Bump Process Change
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site