Diodes Incorporated (Diodes) (Nasdaq: DIOD) today announces the PI7C9X762Q, a high-performance automotive-compliant* I2C/SPI-bus-to-dual-channel UART bridge. The device’s low-power consumption during operation and in sleep mode makes it ideal for electric vehicle (EV) designs. Key application areas include smart cockpits, central controllers, I/O module controllers, advanced driver-assistance systems (ADAS), telematics, and zonal gateways.
The PI7C9X762Q offers full bi-directional protocol conversion and supports SPI clock speeds of up to 33Mbps. The UART includes 64 bytes of TX/RX FIFOs with programmable trigger levels. It supports programmable character formatting, including 5-bit, 6-bit, 7-bit, or 8-bit characters; even, odd, or no parity; and 1, 1.5, or 2 stop bits. The device’s internal register set is backward compatible with equivalent UARTs on the market, which eases software development and migration.
Housed in a very small 32-contact TQFN package, measuring 5mm x 5mm, the UART bridge incorporates up to eight programmable and general-purpose I/O (GPIO) pins, offering flexible design options. It also offers advanced features, including auto-hardware and software flow control to provide a stable, safe, and cost-effective solution for robust interconnectivity. Further features include support for fractional baud rates, and the software reset function allows the UART to be reset at any instant, independent of a hardware reset signal.
The PI7C9X762Q is available at $3.68 in 1,000-piece quantities. A standard compliance version, PI7C9X762, is available and suitable for industrial and commercial applications.
For more information, please visit the Diodes Incorporated website: https://www.diodes.com/products/connectivity/interface/uart
About Diodes Incorporated
Diodes Incorporated (Nasdaq: DIOD), a Standard and Poor’s SmallCap 600 and Russell 3000 Index company, delivers high-quality semiconductor products to the world’s leading companies in the automotive, industrial, computing, consumer electronics, and communications markets. We leverage our expanded product portfolio of analog and discrete power solutions combined with leading-edge packaging technology to meet customers’ needs. Our broad range of application-specific products and solutions-focused sales, coupled with global operations including engineering, testing, manufacturing, and customer service, enable us to be a premier provider for high-volume, high-growth markets. For more information, visit www.diodes.com.
*Automotive-compliant - AEC qualified, manufactured in facilities certified to IATF 16949, supporting PPAP documents.
The Diodes logo is a registered trademark of Diodes Incorporated in the United States and other countries.
All other trademarks are the property of their respective owners.
© 2025 Diodes Incorporated. All Rights Reserved.
Company Contact:
Gurmeet Dhaliwal
Vice President, Corporate Marketing & Investor Relations
Diodes Incorporated
+1 408-232-9003