Diodes Incorporated — Analog and discrete power solutions
W QFN5050 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN5050-32 (ZH32) MSL1 PPF

Back to UART

PI7C9X762Q

Automotive I2C-Bus/SPI to UART Bridge Controller with 64 Bytes of TX/RX FIFOs

Description

The PI7C9X762Q is a I2C-bus/SPI to a dual-channel high per­formance UART bridge controller. It offers data rates up to 33Mbps and guarantees low operating and sleeping current. The PI7C9X762Q also has up to 8 additional programmable general purpose I/O [GPIO] pins. The device comes in very small TQFN32 packages, which makes it ideally suitable for cost efficient, handheld, battery operated applications. These UART bridges provide protocol conversion from I2C -bus or SPI to RS-232/RS-485/RS-422 and are fully bidirectional.

The PI7C9X762Q supports SPI clock speeds up to 33Mbps and IrDA SIR up to 1.152Mbit/s.

The PI7C9X762Q’s internal register set is backward-compat­ible with the widely used and widely popular 16C450 UART. The PI7C9X762Q also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support, support for fractional baud rates and soft­ware reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.

Feature(s)

  • AEC-Q100 Grade 2 Compliant
  • Dual channel full-duplex UART
  • Supports I2C-bus or SPI interface
  • 64 bytes FIFO (transmitter and receiver)
  • Fully compatible with industrial standard 16C450 and equivalent
  • Baud Rates up to 16Mbit/s in 4X sampling clock rate
  • Programmable character formatting
    • 5-bit, 6-bit, 7-bit or 8-bit character
    • Even, odd, or no parity
    • 1, 1.5, or 2 stop bits
  • Programmable Receive and Transmit FIFO trigger levels
  • Special character detection
  • Internal Loopback mode
  • Line break generation and detection

Flow Control

  • Supports hardware flow control using RTS/CTS
  • Supports software flow control with programmable Xon/Xoffcharacters
  • Programmable single or double Xon/Xoff characters

Interface Control

  • Automatic RS-485 slave address detection
  • RS-485 driver direction control via RTS signal
  • RS-485 driver direction control inversion
  • Built-in IrDA encoder and decoder interface
  • Supports IrDA SIR with speeds up to 115.2kbit/s (optional 1.152Mbps)
  • Up to eight user programmable GPIO pins
  • Software reset

Others

  • Low standby current at 3.3V
  • Wide operation voltage (1.8V, 2.5V or 3.3V)
  • Automotive temperature ranges -40°C to 105°C

I2C Interface

  • Compliant with I2C-bus fast speed
  • Supports slave mode only
  • Crystal oscillator (up to 24MHz) or external clock (up to 64MHz) input

SPI Interface

  • PI7C9X762Q supports 33 Mbit/s maximum SPI clock speed
  • Supports SPI mode 0 (slave mode only)
  • Packaging (Pb-free & Green):
    • 32-Pin, TQFN (ZH)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI7C9X762Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities https://www.diodes.com/quality/product-definitions/

Application(s)

  • Telematics
  • ADAS
  • Smart Cockpits
  • Zonal Gateways
  • Central Controllers

Specifications & Technical Documents

Product Parameters

Ports

2 UART

Pins

32

Data Rate (kbps)

16Mbps

Bytes

64

Tx/Rx FIFO Ctrs

Yes

Tx/Rx FIFO INT Trig

Yes

Auto RTS/CTS

Yes

Interface

I2C/SPI

Ambient or Junction Temperature (°C)

-40 to 105

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products