Semiconductors form an integral part of modern automobiles. A typical vehicle may have in excess of 100 electronic control units (ECUs) embedded in systems, including those governing powertrain, body control, illumination, passenger comfort, ADAS, and infotainment systems.
Diodes Incorporated (Diodes) is committed to delivering high quality and reliable semiconductor solutions that meet or exceed customers’ needs. This is especially true for our Automotive-Compliant products, where we have created a growing portfolio to meet the automotive market’s exacting and rigorous needs with a zero-defect objective.
Our automotive-compliant portfolio include Amplifiers and Sensors, Connectivity, Discrete, Logic and Voltage Translation, Power Management, and Timing products that are clearly identified by a "Q" at the end of the part number.
Diodes’ fully automotive-compliant "Q" parts are all qualified to AEC-Q100, AEC-Q101, AEC-Q104, and AEC-Q200 respectively, are manufactured in facilities certified to the rigorous IATF 16949 standard, capable of customer audit to VDA 6.3, and are all supported by Production Part Approval Process (PPAP) documentation, thereby meeting all the requirements of the automotive electronics industry.
To meet the demand for high reliability and functional safety, Diodes has a growing portfolio of Functional Safety (FuSa)-Capable and ISO 26262-ready/compliant devices.
Manufacturing and Product Quality |
Quality Systems & Certificates |
· All qualified to AEC-Q100/101/104/200 · Manufactured in facilities certified to IATF 16949 · Capable of customer audit to VDA 6.3 · Zero-defect objective · Dedicated automotive manufacturing processes |
· IATF 16949:2016 · ISO 9001:2015 · ISO 14001:2015 · ISO 45001:2018 · RoHS compliant · REACH compliant |
Automotive compliant (Q)—AEC-Qualified, in manufacturing sites certified to IATF 16949 supporting PPAP