| Functional Safety (FuSa)-Capable devices use Diodes’ Automotive Quality Management with supporting documentation and information for use in ISO 26262-classified/ASIL applications according to ISO 26262-8:2018 clause 13 hardware element classes I and II. | Contact Us for FuSa Support |
|
Product |
Product Type |
Description |
|
AH332xQ |
Hall Unipolar Switch |
|
|
AH352xQ |
Hall Omnipolar Switch |
|
|
AH372xQ |
Hall Latch |
|
|
AH371xQ |
Hall Latch |
|
|
AH3712Q |
Hall Latch |
|
|
AP61402Q |
4A Automotive-Compliant Synchronous Buck |
|
|
AP74700Q |
Ideal Diode Controller |
|
|
AP74700AQ |
Ideal Diode Controller |
|
|
LSF0102Q |
2-Bits Bi-Directional Level Translator |
|
|
LSF0204Q |
4-Bits Bi-Directional Level Translator |
|
|
PI3A27518Q |
High-Bandwidth 6-channel, 2:1 Mux/DeMux |
|
|
PI3EQX32904Q |
32Gbps, 4-Channels PCIe 5.0 ReDriver |
|
|
PI4IOE5V6416AQ |
Voltage Translating 16-Bit I2C-Bus I/O Expander |
|
|
PI4IOE5V6534Q |
Voltage Translating 34-Bit I2C-Bus I/O Expander |
|
|
PI4ULS3V304AQ |
140Mb/s Bi-Directional Level Translator |
|
|
PI6ULS5V9306Q |
Dual Bi-Directional I2C-Bus and SMBus Voltage-Level Translator |
Automotive compliant (Q)—AEC-Qualified, in manufacturing sites certified to IATF 16949 supporting PPAP