PNP, 40V, 2A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
RCE(sat) (mΩ) | 90 |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Category | Low Saturation Transistor |
Polarity | PNP |
VCEO, VCES (V) | 40 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 0.73 |
hFE (Min) | 260 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 100 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 100 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/1 |
VCE(sat) (Max.2) (mV) | 225 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/50 |
fT (MHz) | 100 |
Spice Model | ZXTP5240.spice.txt |