* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_ZXTP5240FQ_SPICE_MODEL *DATE=11Apr2025 *VERSION=1.0 *ORIGIN=DZSL_BBU_DT *SIMULATOR=SIMETRIX * .MODEL ZXTP5240FQ PNP (IS=418f NF=1.00 BF=443 VAF=12 VO=11 + IKF=2.75 ISE=243f NE=2.00 BR=53.00 NR=1.00 NK=0.52 NC=1.4 ISC=127f + VAR=20.0 IKR=2.10 RE=34.0m RB=0.208 RC=17.8m RCO=0.57 + XTB=1.57 XTI=5.4 CJE=352p VJE=1.10 MJE=0.500 CJC=150.9p VJC=0.300 + MJC=0.300 TF=1.04n TR=2.8n EG=1.12 + TRE1=0.002 TRB1=0.003 TRC1=0.001 GAMMA=0.3n QUASIMOD=1 )