Diodes Incorporated — Analog and discrete power solutions
Back to ZXTN4004FGWQ

ZXTN4004FGWQ

NPN, 150V, 1A, PowerDI3333-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • BVCEO > 150V
  • hFE > 100 for IC = 150mA, VCE = 0.25V
  • IC = 1A High Continuous Collector Current
  • ICM = 3A Peak Pulse Current
  • Small Form Factor Thermally Efficient Package Enables Higher Density End Products
  • Wettable Flank for Improved Optical Inspection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The ZXTN4004FGWQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • LED TV Backlighting 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

High Voltage Transistor

Polarity

NPN

VCEO, VCES (V)

150

IC (A)

1

ICM (A)

3

hFE (Min)

60

hFE (@ IC) (A)

0.085

hFE(Min 2)

100

hFE (@ IC2) (A)

0.15

VCE(sat) Max (mV)

250

VCE(SAT) (@ IC/IB) (A/mA)

0.1/5

Spice Model

zxtn4004fgwq.spice.txt

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products