60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE IntelliFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS6005SGQ is a self protected low side IntelliFET™ MOSFET with logic level input. It integrates over-temperature; overcurrent, over-voltage (active clamp) and ESD protected logic level functionality. The ZXMS6005SGQ is ideal as a general purpose switch driven from 3.3V or 5V microcontrollers in harsh environments where standard MOSFETs are not rugged enough.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Polarity |
N |
TAB |
Source |
BVDSS (V) |
60 |
ID VIN = 5V (A) |
2 |
PD (W) |
1.6 |
RDS(ON) Max @ VIN (3V) (mΩ) |
250 |
RDS(ON) Max @VIN (5V) (mΩ) |
200 |
VDS(SC) VIN = 5V (V) |
24 |
EAS (mJ) |
480 |
TJ (°C) |
150 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2749 | 2025-08-19 | 2025-11-18 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site with Standardization of Assembly Bill of Materials at CAT for Select Automotive Products |
| PCN-2738 | 2025-07-11 | 2025-10-10 | Qualification of New Deflashing and Tin Plating Line |