Diodes Incorporated — Analog and discrete power solutions
U DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN3030-10

Back to Inactive Datasheet Archive

ULN2003F12 (NRND)

NRND = Not Recommended for New Design

Multi Channel Relay and Inductive Load Sink Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ULN2003V12 and ULN2003F12 are multi-channel sink drivers comprised of 7-channel and 4-channel output stages respectively. The ULN2003V12 sink driver features 7 low output impedance drivers that minimize on-chip power dissipation and an actual low power upgrade version for popular ULN2003A family in real applications. When driving a typical 12V relay coil, a ULN2003V12 will dissipate 12 times lower power compared to ULN2003A. ULN2003F12 is a lower power variant benefiting from fewer channel integration and a better fit for applications requiring only 4-channel drivers, such as driving low voltage stepping motors, etc.

 

The ULN2003V12 and ULN2003F12 both support 3.3V to 5V CMOS logic input interface, thus making it compatible to a wide range of micro-controllers and other logic interfaces, and also feature an improved input interface that minimizes the input DC current drawn from the external drivers. The input RC snubber circuit integrated at ULN2003V12 and ULN2003F12 improves the performance in noisy operating conditions, and the internal pull-down resistor at input stage helps allow input logic to be tri-stated.

 

As shown in the Functional Diagram, each output of the ULN2003V12 and ULN2003F12 features an internal free-wheeling diode connected in a common-cathode configuration at the COM pin which provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003V12 can support up to 1.0A of load current when all 7-channels are connected in parallel. 

Feature(s)

  • 4- and 7-Channel High Current Sink Drivers
  • Supports up to 20V Output Pull-up Voltage
  • Low Output VOL of 0.6V (Typical) with: 100mA (Typ.) Current Sink per Channel at 3.3V Logic Input, 140mA (Typ.) Current Sink per Channel at 5.0V Logic Input
  • Compatible to 3.3V and 5.0V Micro-Controllers and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-back Protection
  • Input Pull-down Resistors Allows Tri-Stating  the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environments
  • ESD: 4kV HBM, 1kV CDM
  • Available in 16-Pin SOIC, 16-Pin TSSOP and 10-Pin DFN3030 packages
  • Available in “Green” Molding Compound (No Br, Sb)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • Inputs Compatible with Popular Logic Types
  • Relay Driver Applications
  • Stepping Motor Applications
  • Logic Level Shifter

Specifications & Technical Documents

Product Parameters

Collector to EmitterVoltage Rating (V)

-

DelayTime Typ (ns)

50

Input Compatibility

5V TTL, CMOS

InputVoltageMax (V)

5.5

Numberof Drivers

4

OperatingTemperatureRange  (°C)

-

OutputCurrentMax (mA)

1000

OutputVoltage Max (V)

26

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site