Diodes Incorporated — Analog and discrete power solutions
SO 16

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-16

Back to ULN2002A

ULN2002A

High-Voltage, High-Current Darlington Transistor Arrays

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ULN2002A, ULN2003A, and ULN2004A are high-voltage, high-current Darlington arrays each containing seven open collector common emitter pairs. Each pair is rated at 500mA. Suppression diodes are included for inductive load driving. The inputs and outputs are pinned in opposition to simplify board layout.

Device options are designed to be compatible with common logic families:

  • ULN2002A (14V to 25V PMOS)
  • ULN2003A (5V TTL, CMOS)
  • ULN2004A (6V to15V CMOS, PMOS)

These devices are capable of driving a wide range of loads including solenoids, relays, DC motors, LED displays, filament lamps, thermal print-heads, and high-power buffers.

The ULN2002A, ULN2003A, and ULN2004A are available in both a small outline 16-pin package (SO-16) and a PDIP-16 package. The ULN2003A has an additional TSSOP-16 (Type CJ) package available for small footprint requirements.

Feature(s)

  • 500mA Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50V
  • Output Clamp Diodes
  • Inputs Compatible with Popular Logic Types
  • Relay Driver Applications
  • “Green” Molding Compound (No Br, Sb)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Numberof Drivers

7

Input Compatibility

5V TTL CMOS

InputVoltageMax (V)

30 V

Collector to EmitterVoltage Rating (V)

50 V

OutputVoltage Max (V)

50 V

OutputCurrentMax (mA)

500 mA

DelayTime Typ (ns)

250 ns

OperatingTemperatureRange  (°C)

-40 to 105 °C

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)
PCN-2490 2020-10-22 2021-01-22 Additional Wafer Source (LiteOn Semiconductor Corp.)