Diodes Incorporated — Analog and discrete power solutions
ITO220AB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. ITO220AB (Type WX2)

ITO220AB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. ITO220AB (Type WX2)

ITO220AB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. ITO220AB (Type WX2)

Back to STPS1060

STPS1060

10A SUPER-FAST RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Super-Fast Switching Capability
  • Glass Passivated Die Construction
  • Rating to 600V Peak Reverse Voltage
  • High Surge Capacity
  • Low Forward Voltage Drop
  • Low Reverse Leakage Current
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Switched mode power supplies
  • High frequency DC to DC converters

Specifications & Technical Documents

Product Parameters

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Standard

Product Type

SUPER-FAST RECTIFIER

Configuration

Dual

MaximumAverageRectifiedCurrent IO (A)

10 A

Maximum Peak Forward Surge Current IFSM (A)

55 A

Peak RepetitiveReverse VoltageVRRM (V)

600 V

Forward VoltageDrop VF(V)

1.7 V

@ IF (A)

10 A

Maximum ReverseCurrent IR (µA)

10 µA

@ VR (V)

600 V

Reverse RecoveryTime trr (ns)

50 ns

TotalCapacitance CT (pF)

35 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.