ULTRA-FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified |
No |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Product Type |
Fast Recovery Rectifier |
Configuration |
Dual |
MaximumAverageRectifiedCurrent IO (A) |
16 A |
Maximum Peak Forward Surge Current IFSM (A) |
90 A |
Peak RepetitiveReverse VoltageVRRM (V) |
200 V |
Forward VoltageDrop VF(V) |
1.25 V |
@ IF (A) |
16 A |
Maximum ReverseCurrent IR (µA) |
10 µA |
@ VR (V) |
200 V |
Reverse RecoveryTime trr (ns) |
30 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2581 | 2022-05-10 | 2022-08-10 | Additional Wafer Source for Select Discrete Products |