Diodes Incorporated — Analog and discrete power solutions
Back to SDT20150GCT

SDT20150GCT

20A HIGH VOLTAGE TRENCH SCHOTTKY BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The SDT20150GCT, SDT20150GCTSP provides very low VF and extremely excellent reverse leakage stability at high temperatures.

Feature(s)

  • Super Low Forward Voltage Drop
  • Reliable High Temperature Stability
  • Soft, Fast Switching Capability
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC-DC Converters
  • AC-DC Adaptors

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

Yes

Configuration

Dual

MaximumAverageRectifiedCurrent IO (A)

20 A

Peak RepetitiveReverse VoltageVRRM (V)

150 V

Peak ForwardSurge CurrentIFSM(A)

180 A

Forward VoltageDrop VF(V)

0.82 V

@ IF (A)

10 A

Maximum ReverseCurrent IR (µA)

8 µA

@ VR (V)

150 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products