20A HIGH VOLTAGE TRENCH SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT20120GCT, SDT20120GCTFP provides very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
Ideal for use as a rectifier, freewheel diode or blocking diode in:
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Configuration |
Dual |
MaximumAverageRectifiedCurrent IO (A) |
20 A |
Peak RepetitiveReverse VoltageVRRM (V) |
120 V |
Peak ForwardSurge CurrentIFSM(A) |
250 A |
Forward VoltageDrop VF(V) |
0.83 V |
@ IF (A) |
10 A |
Maximum ReverseCurrent IR (µA) |
30 µA |
@ VR (V) |
120 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |