NRND = Not Recommended for New Design
0.5A TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) |
0.5 |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
@ VR (V) |
20 |
Configuration |
Single |
Forward VoltageDrop VF(V) |
0.39 |
MaximumAverageRectifiedCurrent IO (A) |
0.5 |
Maximum ReverseCurrent IR (µA) |
50 |
Peak ForwardSurge CurrentIFSM(A) |
10 |
Peak RepetitiveReverse VoltageVRRM (V) |
20 |
AEC Qualified |
Yes |
Reverse RecoveryTime trr (ns) |
- |
TotalCapacitance CT (pF) |
- |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |