0.5A SBR Surface-Mount Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in X1-DFN1006-2 (SWP) (Type C) package, provides very low VF and excellent reverse-leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
0.5 |
Peak Repetitive Reverse Voltage VRRM (V) |
100 |
Peak Forward Surge Current IFSM (A) |
5 |
Forward VoltageDrop VF(V) |
1 |
@ IF (A) |
0.5 |
Maximum Reverse Current IR (μA) |
20 |
@ VR (V) |
100 |
Reverse Recovery Time trr (ns) |
11 |
Total Capacitance CT (pF) |
5 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |