Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PT7C4563B (Obsolete)

Real Time Clock (I2C)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PT7C4563B serial real-time clock is a low-power clock/calendar with a programmable square-wave output. Address and data are transferred serially via a 2-wire bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in the 24-hour format indicator. Table 1 shows the basic functions of PT7C4563B. More details are shown in section: overview of functions.

Feature(s)

  • Drop-In Replacement for PT7C4563
  • Supports High-ESR Crystals Up To 100kΩ
  • Using external 32.768kHz quartz crystal
  • Supports I2C-Bus's high speed mode (400 kHz)
  • Includes time (Hour/Minute/Second) and calendar
  • (Year/Month/Date/Day) counter functions (BCD code)
  • Programmable square wave output signal
  • Oscillator stop flag
  • Low backup current: typ. 400nA at VDD=3.0V and TA=25°C
  • Operating range: 1.3V to 5.5V

Specifications & Technical Documents

Product Parameters

Alarm Interrupt

1

Battery Backup

0

Clock Calibration

0

Interface

I2C

NV Ram

N/A

Time Display

24

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2651 2023-11-13 2023-11-13 Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity.
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change