Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PT7C433833A (Obsolete)

Real Time Clock (I2C)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PT7C433833A is a low-power clock/calendar with a programmable square-wave output and 56 bytes of nonvolatile RAM.

Address and data are transferred serially via a 2-wire, bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. PT7C4338eeA has a built-in power sense circuit that detects power failures and automatically switches to the battery supply.

Feature(s)

  • Accuate calendar and time keeping
  • Programmable square wave output
  • Built in 56 bytesof NVRAM
  • Easy I2C interface
  • Automatic power switch to backup battery

Application(s)

  • Networking switch, smart home appliance

Specifications & Technical Documents

Product Parameters

Alarm Interrupt

0

Battery Backup

1

Clock Calibration

0

Interface

I2C

NV Ram

56x8

Time Display

12, 24

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2651 2023-11-13 2023-11-13 Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity.
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change