Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PT7C4337AC (Obsolete)

Alternative Parts: RT3A3241N3, RT3A3240N3,

I2C Interface RTC module with internal Crystal

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PT7C4337A/4337AC serial real-time clock is a low-power clock/calendar with two programmable time-of-day alarms and a programmable square-wave output.
Address and data are transferred serially via a 2-wire, bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator.
The device is fully accessible through the serial interface while VCC is between 1.8V and 5.5V. I2C operation is not guaranteed below 1.8V. Timekeeping operation is maintained with VCC as low as 1.2V.
Table 1 shows the basic functions of PT7C4337A/ 4337AC. More details are shown in section: overview of functions.

Features

  • Using external 32.768kHz quartz crystal for PT7C4337A
  • Using internal 32.768kHz quartz crystal for PT7C4337AC
  • Supports I2C-Bus's high speed mode (400 kHz)
  • Includes time (Hour/Minute/Second) and calendar (Year/Month/Date/Day) counter functions (BCD code)
  • Programmable square wave output signal
  • Two Time-of-Day Alarms
  • Oscillator Stop Flag
  • Operating range: 1.8V to 5.5V
  • Timekeeping range: 1.2V to 1.8V

 

 

Specifications & Technical Documents

Product Parameters

Alarm Interrupt

1

Battery Backup

0

Clock Calibration

0

Compliance (Only Automotive Supports PPAP)

Standard

Interface

I2C

Time Display

12, 24

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)