Diodes Incorporated — Analog and discrete power solutions
Back to PI90LV02

PI90LV02 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

SOTiny Single LVDS Receiver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI90LV02 and PI90LVT02 are single differential line receivers that use low-voltage differential signaling (LVDS) to support data rates up to 400 Mbps. These products are designed for applications requiring high-speed, low-power consumption, low-noise generation, and a small package.

A differential input signal (350mV) is translated by the device to a 3.3V CMOS output level. The PI90LVT02 integrates the terminating resistor while the PI90LV02 requires an external resistor.

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-644-1995 Standard
  • Signaling rates up to 400 Mbps
  • Interfaces to LVDS, LVPECL
  • Bus-Terminal ESD exceeds 10kV
  • Differential Input Voltage Threshold less than 100mV
  • Typical Propagation Delay Times of 2.6ns
  • Typical Power Dissipation of 40mW @200 MHz
  • Low Voltage TTL (LVTTL) Level is 5V Tolerant
  • Open-Circuit Fail Safe
  • Output are High Impedance with VCC <1.5V
  • Integrated 110-ohm Line Termination Resistor (PI90LVT02)
  • Operates from a 3.3V supply
  • Input common-mode voltage range 0V–3.2V
  • Industrial Temperature Operating Range: –40°C to 85°C
  • Packaging (Pb-free & Green available):
    • 5-pin space-saving SOT23 (T)

Applications

Applications include point-to-point and multi-drop baseband data transmissions over impedance media of approximately 100-ohms. The transmission media can be printed circuit board traces, backplanes, or cables.

The PI90LV02 and PI90LVT02 and companion line drivers (PI90LV01 and PI90LVB01) provide new alternatives to RS-232, PECL, and ECL devices for high-speed, point-to-point interface applications.

Specifications & Technical Documents

Product Parameters

Signal Converter (From)

LVDS

Signal Converter (To)

LVTTL

Drive Capability

N/A

Bits Needed

1

Max Frequency (Mbps)

400

Temp

Industrial Temp (-40C to +85C)

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)