Diodes Incorporated — Analog and discrete power solutions
Back to PI6CB332001

PI6CB332001

20-Output PCIe Gen 4/Gen 5/Gen 6 Clock Buffer With On-Chip Termination

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6CB332001 is a 20-output very low power PCIe® Gen 1/Gen 2/Gen 3/Gen 4/Gen 5 and Gen 6 clock buffer. It is capable of distributing the reference clocks for UPI, SAS, SATA, and other applications as well. It takes a reference input to fanout twenty 100MHz low power differential HCSL outputs with on-chip terminations. The on-chip termination can save 80 external resistors and make layout easier. OE pins combined with SMBus bits as well as 3-wire side band interface provide easier power management for each output.

It uses Diodes' proprietary design to achieve very low jitter that meets PCIe Gen 1/Gen 2/Gen 3/Gen 4/Gen 5 and Gen 6 requirement.

Feature(s)

  • Supports Intel's DB2000QL Specification
  • 3V Supply Voltage
  • HCSL Input: 100MHz (typical), Up to 400MHz
  • 20 Differential Low Power HCSL Outputs with On-Chip Termination
  • Two Output Enable Control Modes
    • Traditional 8 OE# Pins and 20 SMBus Bits
    • Simple 3-Wire Side-Band Interface Real-Time Control
  • SMBus Interface Support
  • Spread Spectrum Tolerant
  • Very Low Jitter Outputs
    • Differential Additive Phase Jitter: DB2000Q <30fs RMS
    • Differential Additive Phase Jitter: PCIe Gen 4 <30fs RMS
    • Differential Additive Phase Jitter: PCIe Gen 5 <30fs RMS
    • Differential Additive Phase Jitter: PCIe Gen 6 <16fs RMS
    • PCIe Gen 1/Gen 2/Gen 3/Gen 4/Gen 5/Gen 6 Compliant
  • Differential Output-to-Output Skew: <50ps
  • Low Propagation Delay: <3ns
  • Industrial Temperature Support: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 80-lead 6x6mm dual-row aQFN

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

20

Output Type(s)

HCSL

Maximum Output Frequency (MHz)

100

Additive Jitter (ps)

0.05

Supply Voltage (V)

3.3

Input Type(s)

HCSL

Skew (PS)

50

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Application Information

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products