Diodes Incorporated — Analog and discrete power solutions
W QFN5050 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN5050-32/SWP (ZHW32) MSL1 Sn

Back to PI6C4921504TQ

PI6C4921504TQ

Automotive LVDS Buffer 4 output

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6C492150xTQ is an automotive high-performance LVDS fanout buffer device which supports up to 1.5GHz frequency. This device is ideal for systems that need to distribute low-jitter clock signals to multiple destinations.

Feature(s)

  • 2/4 LVDS Outputs with 2 Banks
  • Supports LVPECL, LVDS, HCSL, CML, CMOS or Crystal Input
  • LVCMOS Reference Output Up to 200MHz
  • Up to 1.5GHz Output Frequency for Differential Outputs
  • Ultra-low Additive Phase Jitter: <0.03ps (Differential 156.25MHz, 12KHz to 20MHz Integration Range)
  • Selectable Reference Inputs Support Either Single-Ended or Differential or Xtal
  • Low Skew Between Outputs within Banks (<40ps)
  • Low Delay from Input to Output (Tpd typical <1.5ns)
  • Separate Input Output Supply Voltage for Level Shifting
  • 5V / 3.3V Power Supply
  • AEC-Q100 Qualified, Automotive Grade 1 Support
  • Ambient Operating Temperature: -40°C to 125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI6C492150xTQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 32-pin WQFN (ZHW)

Application(s)

  • Networking Systems, including Switches and Routers
  • High-Frequency Backplane-based Computing and Telecom Platforms
  • ADAS
  • Automotive Infotainment

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Function

Buffer

Number of Outputs

4

Output Type(s)

LVDS

Maximum Output Frequency (MHz)

1500

Additive Jitter (ps)

<0.03

Supply Voltage (V)

2.5, 3.3

Input Type(s)

Crystal, LVCMOS, LVDS

Skew (ps)

<40

Ambient or Junction Temperature (°C)

-40 to 125

Technical Documents

Application Notes

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products