Diodes Incorporated — Analog and discrete power solutions
Back to PI6C39X020401

PI6C39X020401

Low skew 4-output CMOS clock buffer

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6C39X020401 is a low skew, low additive jitter single input to four output clock buffer.

Feature(s)

  • Low Skew Outputs (50ps)
  • Low Additive Jitter RMS: 50fs
  • Input/Output Frequency up to 250MHz
  • Operating Voltages of 1.5V to 3.3V
  • Output Enable Pin Tri-states Outputs
  • 3.3V Tolerant Input Clock
  • Extended Temperature Range: -40°C to 105°C
  • Packaging (Pb-free & Green):
    • 8-pin, X1DFN (XEC)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/  

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

4

Output Type(s)

CMOS

Maximum Output Frequency (MHz)

250

Additive Jitter (ps)

0.05

Supply Voltage (V)

1.5, 1.8, 2.5, 3.3

Input Type(s)

CMOS

Skew (ps)

50

Ambient or Junction Temperature (°C)

-40 to 105 °C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products