4-Channel I2C/SMBus Bus Switch with Interrupt
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4MSD5V9545A is a quad 1-of-4 bidirectional translating switch, controlled via the I2C/SMBus. The SCL/SDA upstream pair fans out to four SCx/SDx downstream pairs, or channels.
Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register. Four interrupt inputs, INT0 to INT3, one for each of the downstream pairs, are provided. One interrupt output, INT, acts as an AND of the four interrupt inputs. An active LOW reset input allows the PI4MSD5V- 9545A/45B/45C to recover from a situation where one of the downstream buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C/SMBus state machine and causes all the channels to be deselected as does the internal power-on reset function.
The pass gates of the switches are constructed such that the VCC pin can be used to limit the maximum high voltage which will be passed by the PI4MSD5V9545A/45B/45C. This allows the use of different bus voltages on each pair, so that 1.2V, 1.8V or 2.5V or 3.3V parts can communicate with 5V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5V tolerant. The PI4MSD5V9545A , PI4MSD5V9545B and PI4MSD5V9545C are identical except for the fixed portion of the slave address.
Ambient or Junction Temperature (°C) | -40 to 85 |
---|---|
Analog or Digital? | Digital |
Voltage | 1.65V/5.5V |
Single Ended Channels | 4 |
Signal Type | Single Ended |
Configuration | Switch, 4-channel, 2:1 |
Rail-to-Rail | 0 |
HotInsertion | 1 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |