Diodes Incorporated — Analog and discrete power solutions
Back to PI3VST01

PI3VST01 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

VGA, HPD Signal Generator

注记:规格书不一定显示极近的封装淘汰状态或结构图。请参考产品选项页面,取得极新封装选项与结构图。请参考PCN/PDN页面,取得极新封装淘汰状态。
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The VGA connector does not have a hot-plug pin to tell the system that a monitor is connected. More recent video standards, such as HDMI and DisplayPort, save power by adding a hot-plug pin which allows graphics outputs to be powered down when a monitor is not connected. The PI3VST01 HPD signal generator generates a monitor detection signal from a VGA source connector to tell the VGA source if an external monitor is connected or not. PI3VST01 allows notebook makers to shut off the VGA DAC when a monitor is not connected, thus saving 170 mW per DAC. PI3VST01 dissipates only 0.66 mW. The monitor detection scheme within the PI3VST01 will not affect normal operation of the video driver.

Features

  • Hot Plug Detect Signal Generator for VGA connectors
  • Generates hot plug output signal telling system when monitor is present or not
  • Power Supply, 3.3V and 5.0V
  • ESD tolerance on pin 7 is up to +/-4kV contact per IEC61000-4-2 specification
  • -3dB BW of 1.7GHz (typ)
  • 4.75 Ohm On Resistance with 0.5 Ohm flatness (typ)
  • Low input/output capacitance (Con = 4.5pF, typ)
  • Packaging (Pb-free and Green):
    • 8-contact MSOP (U)
    • 10-contact TDFN (ZE)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

SPST

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

1

Type

SPST

Voltage

3.3, 5

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2519 2021-05-20 2021-11-20 Device End of Life (EOL)