Diodes Incorporated — Analog and discrete power solutions
Back to PI3USB42

PI3USB42

Dual SPDT for USB 2.0 HS Compliance

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB42 is a single differential channel 2:1 multiplexer/demultiplexer USB 2.0 Switch. Industry leading advantages include a propagation delay of less than 250ps. resulting from its low channel resistance and I/O capacitance. The device multiplexes differential outputs from a USB Host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew, high channel-to-channel noise isolation and is compatible with various standards, such as High Speed USB 2.0 (480Mb/s).

The P13USB42 offers overvoltage protection per the USB2.0 specification. With the chip powered on or off, all 1/0 pins can withstand a short to Vbus (5V +/-10%), If VDDOV, the I/Os can still have signals present, and the signal will NOT leak through to VDD.

If the Vin (D+/-) is 0.6V greater than VDD, USB42 will turn off the switch between Input (D+/-) and output (D+A/B and D-A/B).

Feature(s)

  • USB 2.0 Compliant (High Speed and Full Speed)
  • RON is 4.00 Typical @ VDD0V
  • Low Bit-to-Bit Skew
  • Low Crosstalk: -41dB @ 240MHz
  • Off Isolation:-37dB @ 240MHz
  • Wide-3db Bandwidth: 770MHz
  • Near-Zero Propagation Delay: 250ps
  • Supports for 1.8V/2.5V/3.3V Logic on Control Pins
  • Channel On Capacitance: 6.0pF
  • VDD Operating Range: 1.8V to 4.5V
  • Data Pin I/O ESD: >8kV HBM Protection per JESD22-A114D Specification
  • 1/0 Pins Have Over-voltage Protection and Can Tolerate a Short to Vbus
  • Packaging (Pb-free & Green): 10-pin, UQFN (ZM10)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change. control (i.c. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Route Signals for USB 2.0
  • Cell Phones, PDA, Digital Camera and Notebooks
  • LCD Monitors, TVs, Set-top Boxes
  • Portable Devices

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1-Differential Channel 2:1

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential and Single Ended

Single Ended Channels

2

Type

SPDT

Voltage

3.3

Related Content

Packages

Protocols

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products