Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL40) MSL1

Back to PI3PCIE3413A

PI3PCIE3413A

PCIe 3.0, 2-Lane (4-Channel), Differential 3:1 Mux/DeMux. 3.3V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3PCIE3413 is an 1:3 differential channel multiplexer/demultiplexer switch. This solution can switch 2 full PCI Express® 3.0, lanes to one of two locations. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is mininal. The unique design technique also offers a layout targeted for PCI Express signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by the PCI Express specification. PI3PCIE3413 can also be used for application up to 12Gbps.

Feature(s)

  • 4 Differential Channel, 3:1 Mux/DeMux
  • PCI Express® 3.0 Performance, 8.0Gbps
  • Bi-directional Operation
  • Low Bit-to-Bit Skew, 10ps max
  • Low channel-to-channel skew, 20ps max
  • Low Crosstalk: -35dB@4 GHz
  • High Off Isolation: -22dB@4 GHz (8.0Gbps)
  • Low insertion loss: -1.3dB@4 GHz (8.0Gbps)
  • Return loss: -21dB@4 GHz
  • Support for DP1.2 - HBR2, HBR, RBR
  • Supply Voltage 3.3V
  • Packaging (Pb-free & Green):
    • 42-contact, TQFN (ZH42)
    • 40-contact, TQFN (ZL40)

Application(s)

  • Routing of PCI Express 3.0, DP1.2, USB3.0, SAS2.0, SATA3.0, XAUI, RXAUI signals with low signal attenuation.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 3:1: 4-Differential Channel

Differential Channels

4

Lanes

2

Type

3:1 Mux

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products