Diodes Incorporated — Analog and discrete power solutions
X1 QFN2845 32 XEA32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1QFN (XEA32) MSL1

Back to Signal Integrity - ReDrivers™/Repeaters

PI3HDX6311

6Gbps 4-Channel HDMI 2.0 Hybrid ReDriver with DDC Listener

Description

The PI3HDX6311 is a 4-differential channel ReDriver™ that supports multiple data rates. This device offers programmable equalization, output swing, and flat gain through pin strapping. With its ability to reduce inter-symbol interference, the PI3HDX6311 optimizes performance over a range of physical mediums.

For HDMI1.4 application, the ReDriver is configured as a limited ReDriver, where the ReDriver differential output swing is defined by the ReDriver swing set ting, to ensure the HDMI compliant levels at the receptacle . For HDMI2.0, the ReDriver is configured as a linear ReDriver, where the ReDriver differential output swing is directly proportional to the received signal, to ensure the ReDriver is function as a trace canceller. The linear ReDriver mode is also inherently transparent to link training signals.

The PI3HDX6311 is transparent to link training signals, and its input and output signals can be AC or DC-coupled or mixed, eliminating the need for additional level shifter components for data channels. The integrated equalization circuitry provides signal integrity flexibility before the ReDriver, while the integrated linear amplifier/buffer circuitry offers flexibility after the ReDriver. This device can also support HDMI2.0 compliant output signals for dual-mode DisplayPort level shift applications.

Feature(s)

  • Supports Up to 6Gbps Signals with Non-Blocking Linear ReDriver via Pin Control Settings
  • Compliant to HDMI1.4/2.0 and DisplayPort Dual-Mode V1.1 Standard
  • Wide EQ Tuning Range from 2.2dB to 8.3dB at 3GHz
  • Hybrid Redriving Mode to Ensure HDMI Compliant Levels at the Receptacle
  • Transparent to Link Training, Rate, and Coding
  • Supports Back Current Leakage Free (Ioff)
  • Integrated DDC Listener for HDMI TMDS and Speed Detection
  • Auto Selects the Following Settings for Power and SI Optimization
    • TX Slew Rate
    • TX Impedance
    • Pre-Defined EQ/SW/N1SW/FG
  • Far-end Receiver Detection for TX DC Coupling Mode
  • 726mW Typical Power Dissipation with a Maximus Output Swing
  • Supply Voltage: 3.3V ±3V
  • Operating Temperature Range: −40°C to +70°C
  • Packaging (Pb-free & Green):
    • Tiny 32-pin X1QFN, 2.85 x 4.5 mm (0.4 mm pitch)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptops and Desktop PCs
  • Gaming Consoles
  • DTV and Commercial Display Panel
  • Docking Station and Peripherals
  • KVM and HDMI Active Cable

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

6

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

Pin strap

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products