Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3G612 (Obsolete)

1.8V/3.3V 6-Channel 2:1 Mux/Demux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3G612 is a 3-port, 6-channel, 1:2 multiplexer/demultiplexer. It features switched 100 K-Ohm active pull-ups on output ports A and B to prevent disconnected floating signals and thereby reduce system noise and power. The Y port can be connected to either the A or B ports, or alternatively both ports can be isolated, disconnected, or all connected. When the EP pin is low, the pull-up transistors are off. When EP is high, the pull-up transistors are on. If EP is not connected, an internal pull-down will turn the pull-up off. If pullups are not used, EP should be connected to ground. The PI3G612 has a wide operating voltage range, very low power consumption and small packaging suitable for mobile, and handheld equipment.

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • Signal passing bandwidth, 400 MHz
  • Rail-to-Rail™ switching
  • 1.8V to 3.3V supply voltage operation
  • Supports live insertion and hot-swap
  • Industrial operating temperature: -40ºC to +85ºC
  • 2KV ESD HBM
  • Latch-up performance >250mA per JESD17
  • Packaging: 28-contact TQFN (3.5 x 5.0, 0.5mm pad pitch)

Applications

  • Memory card switching
  • Photo printers
  • Mobile devices

Specifications & Technical Documents

Product Parameters

Configuration

6-Channel SPDT

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

6

Type

N/A

Voltage

1.8-3.3

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products