Diodes Incorporated — Analog and discrete power solutions

Description

The PI3EQX64904 is a low-power, high-performance 64GT/s PAM4 4-channel ReDriver™.

The 4-Channel ReDriver

The ReDriver provides programmable equalization, swing linearity, and flat gain I2C Control, to optimize performance over a variety of physical mediums by reducing intersymbol interference. The ReDriver supports Four 100Ω differential CML data I/Os between the Protocol ASIC to a switch fab­ric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully in­dependently. The channels’ input signal level determines whether the output is active.

The ReDriver also includes an adaptive power manage­ment feature to maximize battery life for power sensitive consumer devices.

Feature(s)

  • 1GT/s NRZ to 64GT/s PAM4 Linear Equalizer
  • Increases High-Frequency Signal Level to Help RX DFE Achieve Low BER
  • 4 Differential Channels, x2 Lane PCIe Gen 1/Gen 2/Gen 3/Gen 4/Gen 5/Gen 6 Applications
  • 4 Differential Channels, x2 lane SAS4
  • Per Channel Selectable Adjustment of Receiver Equalization, Zero Setting, Output Swing and Flat Gain
  • Per Channel Activity Detector with Selectable Input Termination 50Ω to VCC or 200KΩ to VbiasRX
  • Per Channel Output Termination Detector on Power Up with Selectable Output Termination 50Ω to VCC, 3KΩ to VbiasTX and High Impedance
  • Rate and Coding Agnostic
  • Transparent to Link Training, OOB and idle
  • Single Ended Mode Receiver Detection for the PCIe Application
  • PRSNT# Power Control for PCIe Modern Standby
  • Single Power Supply of 3.3V +/-0.3V
  • Pin Strap Control
  • Input Threshold Detection
  • 250mW Typical per Channel Power Dissipation with a 1000mVpp Output Swing at 16GHz
  • Support I2C Master and Slave Mode
  • Ambient Operating Temperature: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • 31-Contact, W-LGA6127-31 (FLA)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Workstations
  • Servers
  • PCs
  • Networking

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4,4

Data Rate (Gbps)

64

Lanes/Ports

4,4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C/Pin mode

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products