Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI2EQX6811

1.5V, 1-port SATA3i /SAS2/XAUI ReDriver, with I2C Configuration, Standby Auto Slumber Mode, and HDD Detect Power Saving Mode

Overview

Product Description

Pericom’s PI2EQX6811 is a low power, signal SATA Gen 3i, SAS2 6Gbps ReDriver™. The device provides pin strap or I 2C programmable equalization and output emphasis, to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI2EQX6811 supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver.

A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. When the channels are enabled (EN=1) and operating, that channels input signal level (on xI+/-) determines whether the output is active. If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage.

Termination Detect when enabled provides indication when the load is connected ie HDD or Host. This can be used as control to go into power saving mode by the device. In addition to signal conditioning, when EN = 0, the device enters a low power standby mode.

Features

  • Supports SATA Gen 3i, SAS2.
  • Two 6Gbps differential signal pairs
  • 100Ω Differential CML I/O’s
  • Input signal level detect and squelch for each channel
  • OOB Support
  • Automatic HDD Rate detection for output swing/emphasis setting
  • Termination detect indication through I2C
  • Power saving mode
  • I2C Control
  • Adjustable Receiver Equalization (0 to 18dB)
  • Adjustable Output Pre-emphasis (0-6dB) and Swing (1200mV)Control
  • High impedance I/O termination in standby mode
  • Low Power Operation: 102mW@ 600mV output
  • Auto-Slumber Mode: 22.5mW typical
  • HDD unplugged: 1.5mW
  • Power down Stand-by Mode: 15µW
  • Supply Voltage: 1.5V ± 5%
  • Industrial temperature range: -40°C to 85°C
  • Packaging: 20-TQFN (4x4mm)

Applications

  • Data Center Server, Blade server, Storage System Desktop PC, Notebook

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2

Data Rate (Gbps)

6.5

Lanes/Ports

1

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Technical Documents

Design Tools

Evaluation Boards and User Guides

Application Information

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products